Salesproduct VRRM IFAV IFSM Diameter Contact
D1031SH45T 4500 V 1140 A 23 kA 100 mm 62.8 mm
D1331SH45T 4500 V 1350 A 28 kA 120 mm 86.0 mm
D1961SH45T 4500 V 1960 A 40 kA 120 mm 86.0 mm
D931SH65T 6500 V 940 A 16 kA 100 mm 62.8 mm
D1131SH65T 6500 V 1100 A 22 kA 120 mm 86.0 mm
D1951SH65T 6500 V 2040 A 44 kA 150 mm 100.0 mm

 

Documents

  • Selection Guide - High Power Thyristors & DiodesShare

    01_00 | Jun 24, 2020 | PDF | 247 kb

PowerSTACKS

  • More about our Stacks!