XENSIV™ 60GHz radar sensor BGT60TR13C

XENSIV 60GHz radar sensor BGT60TR13C

The BGT60TR13C MMIC is a 60GHz radar sensor with integrated antennas and comes with one transmitting and three receiving antennas.
Ideal for advanced sensings such as presence detection and vital sensing functions

Buy online

Download data sheet

 

Presence Detection Eval Solution MM5D91-00 Module

Presence Detection Eval Solution MM5D91 00 Module

The Presence Detection evaluation solution with integrated XENSIV™ BGT60TR13C is convenient for starting presence detection. With ease, you can configure range and sensitivity via the GUI. The evaluation kit consists of a System on Module (a ready-to-go 60 GHz radar presence detection module) and an I/O board.

Buy here

Download data sheet

XENSIV™ MEMS microphones IM69D130

XENSIV MEMS microphones IM69D130

IM69D130 is a high-performance digital MEMS microphone delivering 105dB dynamic range and high output linearity up to 130dBSPL with 69dB(A) signal-to-noise ratio.
Ideal for voice recognition and voice pick up cross-room and even when whispering  

Buy online

Download data sheet

XENSIV™ MEMS microphones IM73A135

XENSIV MEMS microphones IM73A135

IM69D130 is a high-performance analog MEMS microphone with an ultra-high dynamic range, 73 dB SNR, and a high acoustic overload point of 135 dBSPL.
Ideal for advanced audio features’ enablement such as active noise cancellation, transparent hearing, audio zoom, beamforming in headphones, conference system, and smart speakers

Buy online

Download data sheet

XENSIV™ PAS CO2 Sensor2Go Eval Kit

XENSIV PAS CO2 Sensor2Go Eval Kit

EVAL_PASCO2_SENSOR2GO helps to evaluate the XENSIV™ PAS CO2 sensor quickly. The Sensor2Go Evaluation Kit is the evaluation motherboard, and it can be used in combination with the PAS CO2 Mini Evaluation Board. Plug and play with a direct connection to PC via micro-USB. Sensor history and all key functionalities of the PAS CO2 sensors are available

Buy online

Download data sheet

XENSIV™ PAS CO2 Mini Eval board

XENSIV PAS CO2 Mini Eval board

EVAL_PASCO2_MINIBOARD enables the fast prototyping & design of a CO2 sensing application using Infineon’s revolutionary Photo Acoustic Spectroscopy (PAS) CO2 sensor. Easy connection to application board with standard 2.54mm pin header – no-reflow process needed
Ideal for CO2 measurements in smart home and building appliances such as smart speakers, lighting, and more

Buy online

Download data sheet

COMING SOON! MERUS™ Class D Amplifier MA2304DNS

MERUS Class D Amplifier MA2304DNS

MA2304DNS is part of the MERUS™ class D audio 2nd generation amplifier that improves battery life by 30 percent, reduces EMI, and saves system cost. With 2x37 W and integrated DSP, the MA2304DNS provides unmatched power efficiency at low and high output power and is highly configurable, correcting for imperfections in speaker applications.

Download data sheet

More Class D Audio Ampliers can be found here 

COMING SOON! AIROC™ Wi-Fi + Bluetooth® Combos CYW54591

AIROC Wi Fi Bluetooth Combos CYW54591

AIROC™ CYW54591 single-chip combo device features 2x2 dual-band 2.4 GHz and 5 GHz Wi-Fi 5 (802.11ac) and Bluetooth 5.1®. In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0-MCS9 (up to 256 QAM) in 20 MHz, 40 MHz, and 80 MHz channels for data rates up to 867 Mbps. The CYW54591 offers Real Simultaneous Dual Band functionality enabling 1x1 connections on both the 2.4 GHz and 5 GHz bands at the same time.

Visit product page

Download data sheet

AIROC™ Wi-Fi + Bluetooth® Combos CYW4373

AIROC Wi Fi Bluetooth Combos CYW4373

This single-chip combo device features 1x1 dual-band 2.4 GHz and 5 GHz Wi-Fi 5 (802.11ac) and Bluetooth® 5.2. The “E” version offers extended temperature range (-40 to +85 °C) support and the CYW43732 offers support for dedicated LNA for the Wi-Fi and Bluetooth® subsystems. Included on-chip are 2.4 GHz and 5 GHz power amplifiers and low-noise amplifiers. All versions offer a USB hub and SDIO Wi-Fi host interfaces with the CYW4373E also offering PCIe.

Visit product page

Download data sheet

CY4533 EZ-PD™ BCR Evaluation Kit

CY4533 EZ PD BCR Evaluation Kit

The CY4533 EZ-PD™ Barrel Connector Replacement (BCR) Evaluation Kit (EVK) is intended to be an evaluation vehicle for applications that would want to consume power over a USB Type-C Connector. To make the transition easier, the CY4533 EVK provides a USB Type-C receptacle to consume power from a charger and then supply it over a terminal block. A barrel connector can be attached to this block using wires to convert a barrel input to USB Type-C. 

Buy online

Download data sheet

AIROC™ Wi-Fi + Bluetooth® Combos CYW43439

AIROC Wi Fi Bluetooth Combos CYW43439

AIROC™ CYW43439 single-chip combo device features 1x1 single-band 2.4 GHz Wi-Fi 4 (802.11n) and Bluetooth® 5.2 is a reliable entry-level solution for low-cost applications. A small form-factor with minimal external components drives down mass production costs. The CYW43439 adds updated Bluetooth® capabilities, WPA3, DPP for Wi-Fi Easy Connect™, enhanced Soft AP and shared SDIO host interface for Wi-Fi + Bluetooth®.

Visit product page

Download data sheet

CAPSENSE™ touch controller PSoC™ 4000 CY8C4014LQI-422

CAPSENSE touch controller PSoC 4000 CY8C4014LQI 422

The PSoC™ 4000 product family is the smallest member of the PSoC 4 platform architecture. It is a combination of a microcontroller with standard communication and timing peripherals, a capacitive touch-sensing system (CAPSENSE™) with best-in-class performance, and general-purpose analog.

Buy online

Download data sheet