MOSFET Finder
Quick Start
Features
More
Select Breakdown Voltage
Drain Current
A
R
DS(on)
mOhm
Select Topology
Select Type
Qualification
Automotive
Industrial
Any
20.0 V
25.0 V
30.0 V
40.0 V
55.0 V
60.0 V
75.0 V
80.0 V
100.0 V
120.0 V
150.0 V
200.0 V
240.0 V
250.0 V
400.0 V
500.0 V
600.0 V
650.0 V
800.0 V
900.0 V
-20.0 V
-30.0 V
-40.0 V
-60.0 V
-100.0 V
-250.0 V
N
N Depletion
N+N
P
P+N
P+P
Boost (PFC)
Buck (High voltage non-isolated)
Flyback (Fixed frequency, Quasi-resonant, Interleaved)
Forward (Single, Two transistor, Active clamp, Interleaved)
Full bridge (automotive)
Full Bridge (ZVS Phase-shift)
Full bridge (ZVS)
Half Bridge (LLC, Asymmetric)