IGBT Module Finder
Quick Start
Features
More
Voltage Class
Configuration
Rated Current
-
A
Features
Technology
Application
Qualification
Automotive
Industrial
Traction
Any
400 V
600 V
650 V
680 V
1,200 V
1,600 V
1,700 V
3,300 V
4,500 V
6,500 V
Active front-end
Aircon
Auxiliary Inverters
Battery Management
CAV
Drives
eMobility
Home Appliances
HVDC
Hybrid Electric Vehicles
Induction Heating
Medical
Solar
Traction
UPS
Welding
Wind
10.2kV isolation
Auxiliary collector sense
Common Emitter
Current sense shunts
Direct cooled
Enlarged Diode
Full-bridge
Integrated drivers
M5 power terminals
Phase leg
PinFin
Plug n Play
PressFIT
SiC Schottky diode
TIM
Diode
IGBT HighSpeed 2
IGBT HighSpeed 3
IGBT2
IGBT2 Fast
IGBT2 Low Loss
IGBT3 - E3
IGBT3 - L3
IGBT3 - T3
IGBT4 - E4
IGBT4 - P4
IGBT4 - T4
3-level
Chopper
Diodes
Dual
Fourpack
PIM Single Phase Input Rectifier
PIM Three Phase Input Rectifier
Single switch
Sixpack
Twelvepack