Sensors

TLE493DW2B6-A0 3DSense Shield2Go

Infineon’s S2GO_3D_TLE493D-W2B6-A0 boards offer a unique customer and evaluation experience – the boards are equipped with one TLE493D-W2B6 magnetic sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT evaluation platforms. All this enables the fastest evaluation and development of IoT system on the market! Learn more

TLE4964-3M Hall Shield2Go

Infineon’s S2GO_Hall_TLE4964-3M boards offer a unique customer and evaluation experience – the boards are equipped with one TLE4964-3M magnetic hall sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT evaluation platforms. All this enables the fastest evaluation and development of IoT system on the market! Learn more

TLE4966K Hall Shield2Go

Infineon’s S2GO_2_Hall_TLE4966K boards offer a unique customer and evaluation experience – the boards are equipped with one TLE4966K integrated circuit double Hall-effect sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT evaluation platforms. All this enables the fastest evaluation and development of IoT system on the market! Learn more

TLI493DW2BW-A0 3DSense Shield2Go

Infineon’s new XENSIVTM S2GO_3D_TLI493D-W2BW-A0 boards offer a unique customer and evaluation experience – the boards are equipped with one TLI493D-W2BW-A0 magnetic sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT evaluation platforms. All this enables the fastest evaluation and development of IoT system on the market! It can be used together with XMC2go platform (plugged on top as depicted below: the sensor is placed above the USB connector). The hardware can be also connected remotely to any 3.3V compatible development kit. Attention: Do not connect the shield directly to Arduino UNO platforms which are operating at 5V! Learn more

TLI4971 Current Sense Shield2Go

TLI4971 S2GO (Shield2Go) version consists of 3 main building blocks:

  • Sensor board (top): Incorporating the TLI4971 industrial current sensor (equipped with M4 screw connectors for high current capabilities < 20A)
  • Adapter board (Shield2Go format): The adapter board comes in the Shield2Go pinout and can be connected to the sensor board via the PCB edge connectors. It implements sensor application circuit & peripherals as well as pinout to the Infineon XMC 2Go (link to XMC 2Go ) MCU platform.
  • Ziplock bag with: 2xM4 screws, 1 PCB edge connector (for connecting the sensor board to the adapter board in the Shield2Go formfactor), pin headers (male & female)

The TLI4971 S2GO does not offer programmability features, but all programming features can be explored by RAM settings.

Learn more

TLV493D 3DSense Shield2Go

TLV493D-Sense-Shield2Go_Top_plain_neu

Infineon’s S2Go_3DSense_TLV493D boards offer a unique customer and evaluation experience – the boards are equipped with one TLV493D-A1B6 magnetic sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT evaluation platforms. All this enables the fastest evaluation and development of IoT system on the market! Learn more

DPS310 Pressure Shield2Go

DPS310-Shield-2Go

Infineon’s Shield2Go boards offer a unique customer and evaluation experience – the boards are equipped with one DPS310 barometric pressure sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT hardware platforms. All this enables the fastest evaluation and development of IoT system. Learn more

DPS422 Pressure Shield2Go

Infineon’s Shield2Go boards offer a unique customer and evaluation experience – the boards are equipped with one DPS422 barometric pressure sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT hardware platforms. All this enables the fastest evaluation and development of IoT system. Learn more

IM69D130 Microphone Shield2Go

S2GO_MEMSMIC_IM69D_Top_front_view

Infineon’s Shield2Go boards offer a unique customer and evaluation experience – the boards are equipped with two High-performance digital MEMS Microphone IM69D130 and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT hardware platforms. All this enables the fastest evaluation and development of IoT system. Learn more

My IoT Adapter

Shield2Go_Adapter_board_top_view

Infineon’s Shield2Go boards offer a unique customer and evaluation experience – the boards are equipped with one Infineon IC and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT hardware platforms. All this enables the fastest evaluation and development of IoT system. Learn more

Video on Infineon´s Shield2Go

Share