Product Information

XENSIV™- KP2xx automotive pressure sensor 2GO kit

Infineon´s XENSIV™ Pressure Sensor 2GO kit is a budget-priced evaluation board equipped with a pressure sensor for pressure sensor measurement combined with an ARM® Cortex™-M0 CPU. The Pressure Sensor 2GO kit has a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the Pressure Sensor 2GO kits.

Our Infineon KP2xx automotive pressure 2GO kit is a budget-priced evaluation kit enabling the possibility to evaluate several derivatives of the Infineon KP2xx pressure sensor:

The KP215, KP229 and KP236 variants provide an analog interface, the KP254 provides SPI and the KP275 provides SENT digital communication interface.

  • Pressure and external temperature measurement - ONLY KP275dMAP
  • CSV file can be generated for each derivative
  • External NTC included, KP275-PS2GO-KIT
  • Configuration of different transfer functions possible, KP215F1701-PS2GO-KIT and KP229E3518-PS2GO-KIT
  • A pressure connector consisting of fast connector for 6mm tubes, pressure couple and sealing  is included
  • GUI software for free download

Kits, Shields, Evaluation Boards Absolute Pressure Sensors

Share