Product Information

XENSIV™ - TLE4966 Hall switches 2GO kit

The board may be programmed using the on-board J-Link debugger based on XMC4200 microcontroller, while the target is based on a XMC1100 Q24F64 ARM® Cortex™-M0 CPU. In addition, the board features our 3D magnetic sensor, TLI493D-W2BW used as reference magnetic probe for corelating magnetic switching points with magnetic field strength. The evaluation software is offered free for download, while the user may also reprogram the board with his own application firmware by using DAVE IDE. Mechanical wise, the board is compatible with the Out-Of-Shaft Mechanical Add-on, see add ons, which shall be ordered separately.

The Infineon TLE4966 magnetic sensor 2GO kit is equipped with:

  • TLE4966V-1G, link to: double vertical Hall latch with direction detection
  • TLE4966G, link to: double lateral Hall latch with direction detection
  • XMC1100 (ARM® Cortex™-M0 based)
  • On-board J-Link Lite Debugger (Realized with XMC4200 Microcontroller)
  • Power over USB (Micro USB), ESD and reverse current protection
  • GUI for free download

 

Share