OpenClose adapter for Hall switch Shield2Go

  • Easy mouning on the Hall switch Shield2Go, TLE4963-3M,  link to: „S2GO_HALL_TLE4964-3M
  • Open & close detection with magnet for positions detection
  • Presence and non-presence detection
  • Link to OpenClose adapter, link

Buy online

Rotate Knob for all 3D magnetic sensor 2GO kits, angle sensor 2GO kits and 3D magnetic sensor Shield2Go

  • Easy mounting on all 3D magnetic and angle sensor 2GO kits as well as 3D magnetic sensor Shield2Go
  • Rotate knob with magnet as used in control elements and push buttons
  • Use cases 3D magnetic sensors: rotational and vertical movements of control elements and push buttons
  • Use cases angle sensors: simulates rotational movements for angle measurements
  • Link to Rotate Knob 3D magnetic, link
  • Link to Rotate Knob angle sensors, link

Rotate Knob for 3D magnetic sensor: Buy online

Rotate Knob for angle sensors: Buy online

Out of shaft adapter for all 3D magnetic sensor 2GO kits and Shield2Go

  • Easy mounting on all 3D magnetic sensor 2GO kits and Shield2Go
  • Use case: angle measurement in out of shaft configuration with 3D Hall sensor
  • Three different out of shaft configurations possible (x-z, y-z and x-y axis)
  • Magnetic rotation bar with ring magnet included
  • Link to out of shaft adapter, link

Buy online

Joystick for all 3D magnetic sensor 2GO kits and Shield2Go

Buy online

Linear Slider for all 3D magnetic sensor 2GO kits and Shield2Go

  • Easy mounting on all 3D magnetic sensor 2GO kits and Shield2Go
  • First magnetic Linear evaluations within minutes
  • Use case: linear movements
  • Linear slider with magnet - flexible setup: adaptable air-gaps, two different magnetic strengths/materials & distance limiters
  • Link to linear slider, link

Buy online

Human Machine Interface (HMI) Direction Indicator for all 3D magnetic sensor 2GO kits and 3D magnetic sensor Shield2Go

  • Easy Mountig on all 3D magnetic sensor 2GO kits and Shield2Go
  • Use Case: Human-Machine-Interface (3x3 position matrix) for e.g. automotive direction indicator
  • Magnetic direction indicator with magnet included in handle bar
  • Link to direction indicator, link

Buy online

Linear Control Trigger for all 3D magnetic sensor 2GO kits and Shield2Go

  • Easy mounting on all 3D magnetic sensor 2GO kits and Shield2Go
  • Use Case: Control Trigger for e.g. Power Drill (Linear position measurements with 3D Hall sensor)
  • Magnetic slider with magnet included
  • Link to control trigger, link

Buy online

HMI Mini Control with 4 directions and 360° rotation for all 3D magnetic sensor 2GO kits and Shield2Go

  • Easy mounting on all 3D magnetic sensor 2GO kits and Shield2Go
  • Use case: Left/Rigth/Forward and Backward including 360° rotation at all positions
  • Control element includes magnet
  • Link to mini control, link

Buy online

Please note: The MiniControl implements Infineon IP. Use of this Infineon IP is free of charge as long as only Infineon sensor products are used.

For a free-of-charge license, please contact systemlicensing@infineon.com. We are happy to help.

Kits, Shields, Evaluation Boards 3D Magnetic Sensors

Share
Share
Share
Share
Share
Share
Share
Share