Software

Each SEMPER™ Software Development Kit (SDK) contains:

  • production-grade drivers
  • application code examples
  • hardware abstraction layers
  • design environment integration hooks
SEMPER

There are three SEMPER™ SDK packages:

The base package includes basic NOR Flash calls such as program, erase and read, and enables baseline features including endurance flex region configuration. It is compatible with all SEMPER™ NOR Flash memories.

SEMPER™ SDK Safe adds APIs that enable SEMPER™ functional safety capabilities. These include features such as Safe Boot, Cyclic Redundancy Check (CRC) operations, and Error Correcting Code (ECC) operations. SEMPER™ SDK Safe is compatible with all SEMPER™ NOR Flash memories that support functional safety.

SEMPER™ SDK Secure goes a step further and enables security features, such as secured provisioning, secured storage, and lifecycle management. SEMPER™ SDK Secure is only compatible with SEMPER™ Secure memories.

Download SEMPER™ SDKs below:

SEMPER™ SDK Base

SEMPER™ SDK Safe

SEMPER™ SDK Secure

To get access to the above SDKs, contact: semper-sdk@infineon.com

For more information and support, contact here