Hardware

SEMPER™ Solutions Hub helps you select the right components for your hardware development platform. Choose from certain Infineon PSoC™ and AURIX™ kits, which come pre-integrated with a SEMPER™ NOR Flash or select a standard Raspberry Pi or NVIDIA Jetson Nanosystem and add a SEMPER™ memory module.

PSoC™ 64 "Secure Boot" Prototyping Kits  

PSoC™ 64 "Secure Boot" Prototyping Kits are low-cost hardware platforms that enable you to evaluate and develop your application using the PSoC™ 64 Line of Secured MCUs. The kits allow you to provision the PSoC™ 64 "Secure" MCU with unique keys and security policies so that only signed code can be executed on the kit.

CY8CPROTO-064B0S3 (PSoC™ 64Bx family)

CY8CPROTO-064S1-SB (PSoC™ 65Sx family)

AURIXTM TC375 lite kit 

Is equipped with a 32-bit single-chip AURIXTM TriCoreTM based microcontroller AurixTM TC375. It can be used with a range of development tools including AURIXTM Development Studio, Infineon’s free of charge Eclipse-based IDE or the Eclipse-based "FreeEntryToolchain” from Hightec/PLS/Infineon.

SEMPER™ software also runs on standard 3rd-party platforms, such as Raspberry Pi and NVIDIA Jetson Nano. SEMPER™ NOR Flash memory can be integrated quickly with a MikroElektronika SEMPER™ FLASH 2 CLICK.

Pmod-compatible modules are offered for popular SEMPER™ memory configurations. For example, Infineon S25HL512TDPBHI010 Pmod-compatible Memory Module is a 3.3V, 512Mb, quad SPI SEMPER™ NOR Flash in a Pmod form factor.

 

Quick Links:

Infineon kits:

CY8CPROTO-064S1-SB

CY8CPROTO-064B0S3 

AURIX™ TC375 Lite Kit

Memory modules and adapters:

MikroElektronika SEMPER™ FLASH CLICK

MikroElektronika SEMPER™ FLASH 2 CLICK

PMOD HAT adapter

Pi 3 Click Shield

For more information and support, contact here