banner

Rad tolerant memory solutions designed for Low Earth Orbit (LEO) space applications and constellations

Based on over 40 years of memory leadership and expertise, Infineon has decades of experience in automotive and space electronics resulting in a New Space memory portfolio that is rad tolerant by design for vital support functions of LEO satellite bus platform and payload operations.

Our 2Mb rad tol F-RAMs are available with a serial and parallel interface, deliver virtually infinite endurance, instant non-volatile write technology, greater than 100-year data retention and is intrinsically rad hard.  Our F-RAMs are ideal for data logging for calibration data and data storage for sensors and instruments for telemetry, command, and control payloads.  

The rad tol 256Mb NOR Flash is architected and designed to deliver the highest levels of safety, reliability, and security.  The NOR flash is ideal for configuration image storage for space FPGAs.  The industry standard Quad Serial Peripheral Interface (QSPI) is simple to use with broad ecosystem support and enables a low pin count in a small package.

2mb spi fram

 CYEL15B102, 2Mb rad tol F-RAM

  • 25 MHz SPI / 128K x 16 parallel, 60ns access time
  • -55 to 125C military temp grade
  • 16-pin SOIC / 44-pin TSOP package options
  • 50 Krad (Si) TID

 

 

Nor flash

CYEL16B256, 256Mb rad tol NOR Flash

  • 133 MHz QSPI
  • 1000 program/erase cycle endurance
  • 100 years data retention
  • –40°C to +125°C temperature grade
  • 16-pin SOIC package
  • 30 Krad (Si) TID

Infineon’s radiation tolerant memory enables a right-sized mix of performance and reliability based on size, weight, power, and cost (SWaP-c) considerations. 

Learn more about Infineon’s rad tolerant memories for New Space