PSoC™ 64 Secure Microcontrollers
The PSoC 6 architecture is built on an ultra-low-power 40-nm process technology, and the MCUs leverage low-power design techniques to extend battery life up to a full week for secured wearables. A choice of dual-core Arm Cortex-M4 or Cortex-M0+ architecture lets designers optimize for power and performance simultaneously. Designers can use the MCU’s software-defined peripherals to create custom analog front-ends (AFEs) or digital interfaces for innovative system components such as electronic-ink displays. The PSoC 6 MCU also features the latest generation of Infineon’s industry-leading CAPSENSE capacitive-sensing technology, enabling modern touch and gesture-based interfaces that are robust and reliable.
Infineon’s PSoC 64 secured MCUs were one of the first Arm® Cortex®-M processors to be certified as PSA Level 1-compliant. With the new PSA Level 2 certification, developers of IoT systems have an extended level of trust when they use PSoC 64 secured MCUs, which are equipped with the Arm® PSA holistic set of threat models, security analyses, hardware and firmware architecture specifications. The PSoC 64 MCUs are ideal for cloud-connected applications that require protection of user data and trustworthy firmware updates.
|
|
Secure Boot |
Standard Secure |
| PSoC |
PSoC 64Bx |
PSoC 64Sx |
| Flash Memory |
Flash Memory: 512KB - 2MB |
|
| Bluetooth Low Energy |
Available in 1MB Flash device only |
|
| Hardware-accelerated Crypto |
AES, RSA, ECC, SHA2, TRNG |
|
| Certifications |
PSA L1, FIPS 140-2 |
PSA L2, FIPS 140-2* |
| NSPE |
✔ |
✔ |
| SPE |
✔ |
✔ |
| Root-of-Trust |
✔ |
✔ |
| Secure Bootloader |
✔ |
✔ |
| Attestation |
✔ |
✔ |
| Trusted Firmware-M(TF-M) |
Contact Infineon |
✔ |
| Cloud Integration |
|
✔ |
| Target Developer |
Wants a pre-configured device root-of-trust |
Wants secure cloud connectivity that "just works" |
Software
-
PSoC 64 Secure MCU Secure Boot SDK User Guide
Share 07_00 | May 07, 2021 | PDF | 1.52 mb
User Manual
-
CY8CKIT-064S0S2-4343W Kit Guide
Share 01_00 | Apr 16, 2021 | PDF | 5.24 mb
-
CY8CPROTO-064B0S3 Kit Guide
Share 01_00 | May 17, 2021 | PDF | 3.64 mb
-
CY8CPROTO-064S1-SB Kit Guide
Share 01_00 | May 06, 2021 | PDF | 3.69 mb
-
CY8CKIT-064B0S2-4343W Kit Guide
Share 01_00 | May 10, 2021 | PDF | 5.27 mb
Data Sheets
-
CYB06447BZI-BLD53
Share 08_00 | Jan 25, 2022 | PDF | 1.39 mb
-
CYB06447BZI-D54
Share 09_00 | Jan 25, 2022 | PDF | 1.3 mb
-
CYB06445LQI-S3D42
Share 01_00 | Dec 27, 2021 | PDF | 1.17 mb
-
CYS0644ABZI-S2D44
Share 07_00 | Mar 22, 2022 | PDF | 1.42 mb
Customer Connector
-
PSoC™64 Customer Connector
Share 01_00 | Feb 16, 2022 | PDF | 715 kb
Product Presentation
-
PSoC™ 64 Secure Microcontrollers
Share 01_00 | Feb 16, 2022 | PDF | 1.69 mb
Product Brief
-
PSoC™ 64 Secure Microcontrollers Product Brief
Share 01_00 | Feb 16, 2022 | PDF | 243 kb