PCIM Conference & Poster

PCIM Conference & Poster - Infineon speakers overview

Title Speaker Time  Location
Advanced IGBTs:
A New Level of Performance: Best-in-Class 900 A and 750 A 1700 V EconoDUAL™ 3 Modules with TRENCHSTOP™ IGBT7
Aleksei Gurvich, Klaus Vogel, et al.

Add to calender

München 2
SiC Devices in Transportation:
Benefits of SiC in On-Board Charger Applications
Lisa Holzmann, Ben Rosam, et al.

Add to calender

 

 München 1
Special Session: Advanced GaN Power Electronics:
Next Generation GaN-Based Architectures: From 240 W USB-C Adapters to 11 kW EV On-Board Chargers with Ultra-High Power Density and Wide Output Voltage Range
Matthias Kasper, Jon Azurza Anderson, et al.

Add to calender

 Brüssel 2
Behavior and Reliability of SiC Devices:
Influence of Turn-Off Gate-Voltage Undershoots on the Turn-On Behavior of SiC MOSFETs
Andreas Hürner, Paul Sochor, et al.

  Add to calender

 

 Brüssel 1

 See full program: 

PCIM Conference & Poster

Poster in Foyer on Tuesday, 10 May / 3:05 pm - 5 pm

Title Speaker

Power Module Reliability:
Study of Determining Solder Quality in Power Modules with Zth Under the Load Phase

Hao Wang, Hans-Günter Eckel, et al.

Sebastian Klauke

Thermal Design:
Optimization of Thermal Performance of Top-Side Cooled Discrete Power Semiconductors

Severin Kampl, Dr. Stefan Mollov

Thermal Design:
Design of Thermal Management for Double-Sided Cooled SiC-Power Semiconductors

Simon Cepin, Holger Borcherding, et al. Adian Lis

Advanced Si Devices:
3.3 kV IGBT4 and EC4 Technology with High Electrical Robustness for Current Density Increase in IHV B Modules

Evgeny Obzherin, Matthias Buerger

Packaging I:
Reflow Soldering of TO-247PLUS Discrete Package in Commercial, Construction and Agricultural Vehicle Application

 

Omar Harmon, Zhenbo Zhao

SiC Devices:
Understanding the Switching Behavior of Fast SiC MOSFETs

 

Paul Sochor, Andreas Huerner


Advanced Packaging and Reliability:
Impact of Forward-Recovery Losses on Tvj, Max and Lifetime in ANPC-Topology for Si IGBTs and Diodes
 

Alexander Philippou, Andressa Colvero Schittler, et al.

 
Advanced Packaging and Reliability:
Improving the Power Efficiency of Welding Machines Using 1200 V CoolSiC™ MOSFET Discrete with .XT Interconnection Technology
 

Jorge Cerezo

Power Converters: Design and Control Method Optimization:
Analysis and Control of Active Ripple Energy Storage for Single-Phase PFC Converters

Alessandro Pevere, Alex Rossi, et al.

Power Converters: Design and Control Method Optimization:
Extending Output Power of Unified AC Input Light Industrial Applications by SiC MOSFET

 

Simon Kim, Kwo kwai Ma

Control Methods:
Software-Based Power Factor Correction by Using Iterative Learning Control for Battery Chargers with LLC Resonant Converter Topology

 

Alessio Cavaterra, Ulf Schwalbe, et al.
Martin Wattenberg

Poster in Foyer on Wednesday, 11 May / 3:05 pm - 5 pm

Title Speaker
Power Supplies:
High Frequency DCDC GaN HEMT USB Type-C PD EPR Four-Switch Buck-Boost Converter

Martin Schiestl, Andreas Albrecht, et al.
Manuel Hollfelder

Intelligent Gate Drivers:
Two-Level, Slew-Rate Control Reduces the Temperature Stress of Power Semiconductors in Power Modules

Wolfgang Frank, Michael Ebli, et al.

Charging:
22 kW Wide Output Voltage Range and Bidirectional Wall-Box Charger with SiC MOSFET

Sanbao Shi, Zhang Cheng, et al.

E-Mobility and other Transportations:
Comprehensive Performance Evaluation of Discrete 1200V IGBT7 S7 for Drives Application

Andrea Piccioni