Developer Benefits

Developer benefits

Single place for software needs

Developers are able to select from a wider range of software content without stepping outside of ModusToolbox™, resulting in quicker decision making and simpler integration effort.

No need to merge different environments

Often developers have to take code snippets and libraries from different toolchains, SDKs or even ecosystems. By providing software that’s already tested and integrated, it reduces porting headaches.

Expansive software catalog 

Bringing multiple software IP can cause headaches if they are delivered in different forms. ModusToolbox™ & Friends allows the selection of multiple software components allowing developers to focus on system level functionality.

Evaluate and decide quickly

By having software in a single place ready to evaluate, quicker decisions can be made without significant development effort. Also have confidence in tested and production ready software, which can be licensed from our partners.