With the rapid rise of live streaming social media applications, content creators expect their cameras to deliver real-time, professional-level content anywhere without being complicated to use or to set up. The next-generation Logitech Mevo Core 4K live-streaming camera is designed to do this. This simple, professional-level camera is built for live streaming and content creation – regardless of network congestion.
This case study walks you through how the Murata Type 2EA Module and AIROC™ CYW55573, a Wi-Fi 6/6E tri-band 2x2 Wi-Fi® and Bluetooth® 5.3 system on chip (SoC), enables the Mevo Core camera to deliver live streaming video smoothly in busy network environments.