Go for quality with Infineon ICs

Long term reliability and longevity of LEDs are key. BCR linear LED drivers ICs are the best choice when you need to drive LED strings supplied by a DC voltage source. Infineon BCRs are suitable for driving currents from 10 – 250 mA driving current, making the ideal solution for low and mid power LEDs. In contrast to limiting the LED driving current with a simple resistor, Infineon BCR linear regulators have the advantage that the driving current is always under control, no matter at which temperature. This contributes to longevity and reliability of your system and also allows the usage in outdoor applications. Furthermore BCR linear LED driver are suitable for PWM dimming at high dimming frequencies, allowing flicker-free light to create always the right atmosphere.

Learn More