Efficiencies up to 98%, dimming level down to 1%

Infineon has a broad portfolio of DC/DC LED driver ICs that support currents up to 3000 mA, making them the ideal choice for high- and ultra high power LEDs in general lighting applications. Efficiency can be as high as 98% across a wide range of operation conditions. For the vast majority of buck LED drivers, users have the choice of dimming concepts: PWM or analog voltage. Integrated smart thermal protection, along with overvoltage and overcurrent protection, contribute to a longer LED lifetime.

Learn More