Security for embedded systems

Description

To protect transferred data and enable the reliable operation of devices, strong security measures are crucial. Check out how using a Raspberry Pi board with an Infineon OPTIGA™ TPM enables secured communication of connected devices in the Internet of Things (IoT).

Challenge

Connected embedded systems in the IoT are increasingly struggling to protect sensitive data. With rising connectivity, critical information such as IP, customer data or process know-how are highly vulnerable to eavesdropping from potential attackers. In order to protect this data and their system, strong security measures are needed.

Infineon Solution

The OPTIGA™ TPM (Trusted Platform Module) are standardized security chips for protecting industrial and embedded systems. The generic security functionalities and the widespread eco-system make them suitable for a wide range of applications. With its OPTIGA™ TPM family Infineon offers certified security suitable to all customer needs with both the TPM 1.2. and TPM 2.0 standard and a variety of interfaces and temperature ranges.

Applications

› Secured transfer of confidential data

› Secured communication between device

› Secured transfer of sensitive files