Infineon’s XMC7000 family, supported by the six Industrial Communication Protocols, is a true programmable microcontroller for industrial applications, featuring single or dual Arm® Cortex®-M7 supported by a Cortex®-M0+, with up to 8-MB Flash and 1-MB SRAM, 10/100/1000 Ethernet, 10x Controller Area Network Flexible Data-Rate (CAN FD), Secure Digital Host Controller (SDHC) supporting SD/SDIO/eMMC interfaces, and programmable analog and digital interfaces.
With support for PROFINET RT, EtherNet/IP, CANopen, CC-Link, Modbus/TCP, and EtherCAT Master, the high-performance dual-core Arm® Cortex®-M7 allows the Industrial Communication Protocols to run on one core and utilize the second core for control and housekeeping functions.
These industrial communication protocols are fully integrated into our popular ModusToolboxTM development platform, including libraries and code examples.