Watch the On-Demand Webinar now!
Learn about Infineon’s 48 V holistic approach

How Infineon supports the implementation of Zonal DC-DC 48 V-12 V Converter

Register now and watch the exclusive webinar on-demand!

How Infineon Supports the Implementation of a Zonal DC-DC 48 V-12 V Converter
As the automotive industry continues to evolve, the need for efficient and reliable power conversion solutions has become increasingly important. With the growing trend towards increased amount of new functions in the vehicle, 48V is becoming a key voltage level for many applications. Infineon, with over 7 years of experience in automotive 48V applications, is here to guide you in implementing zonal DC-DC 48 V - 12 V converters. In this webinar our speaker, Peter Bach, will guide you through many learnings within the automotive industry’s holistic 48 V approach in E/E architecture.

Understanding 48 V-12 V DC-DC Converters

You'll learn about:

  • The key requirements for 48V applications and how to address them
  • The differences between hybrid and zonal 48V DC-DC approaches, and the benefits of each
  • The features and advantages of Infineon’s chipset solutions for 48V applications
  • The benefits of choosing our 48V solution for your project
  • How to get started with evaluation boards and further support

 

Key Takeaways:

  • 48V is becoming increasingly relevant due to the growing trend towards holistic BEV-only platform zonal architecture approaches
  • The introduction of 48V power supply is driven by higher power needs, system savings, and E/E-architectures in vehicles
  • There are many potential applications for 48V, including traction inverters, battery management systems, LED lighting, traction, brake boost, and more

Downloads

Peter-Bach

Peter Bach, Application Management - Automotive VUE

Peter is a seasoned professional with a rich background in the semiconductor industry, having spent over 15 years working with a leading company in this field. He has a strong expertise in Application Management and G2M strategies, with a focus on understanding and meeting the needs of the customer.