Gluneon Sensor Box

Dual sensor kit based on ESP32

Description:

The Gluneon Sensor Box is an ESP32-based kit of two Sensors (Barometric Pressure Sensor DPS310 and the 3D Magnet Sensor TLV493D), which can get plugged onto the dual-slotted 3D-printed BaseStation. Therefore the GPIO-Pins of the Sensors are pre-soldered. No soldering required. This BaseStation contains the ESP32-Board plus OPTIGA™-Trust-X Adapter Board with the 2 Slots inside the white-blue color 3D-printed enclosure. Find the STL-Files for your customized 3D-print in your colours choice attached.
The kit comes with an Micro-USB-cable and an Joystick for mounting to the 3D-Magnet Sensor. You can optionally have the ESP32-Board preflashed for the Infieon internal cloud (Gluneon.IO) to connect it to the Infineon internal cloud.
Note: The acrylic storage box is a perfect fit for all your XENSIV™ Shield2Go cardbox-packages collection. For Infineon employees only: By ordering the box at ChipGlobe, you get it delivered to your desk.

Summary of Features:

  • Two XENSIV™- Sensors by plug&play controlled by ESP32
  • OPTIGA™-Trust-X for hardware security inside the sensor node
  • No soldering required. Ease-of-Use: You can plug the components together without extra efforts

Summary of content

The Gluneon Sensor Box contains:

  • DPS310 – Barometric Pressure Sensor for Consumer
  • TLV493D-A1B6 – 3D magnetic Hall sensor
  • Joystick - Add on component for 3D magnetic Hall sensor
  • ESP32 – Wemos D1 mini Formfactor including BLE and WIFI functionality
  • Dual-Adapter Trust X – Adapter for Infineon Shield2Go in Wemos D1 mini Formfactor equipped with OPTIGA™ Trust X on board.

How to build one

Stack the Shields according to these illustrations. We recommend to follow the video provided by ChipGlobe. For the time beeing, see these two videos, linked below.

Step 1:

Stack the inner of the 3D-printed enclosure

ESP32 Board with Wemos-Dual Adapter

Optional Step:

Print a customized 3D-enclosure by using the attached DWG / STL-files if you want to make it special.

 

ESP32 Board with Wemos-Dual Adapter and 3 Shield2Go Sensors, one with the Joystick mounted.

Step 2:

Use the provided 3D-printed BaseStation like illustrated:

BaseStation ready for evaluating the 2 sensors

Step 3:

Mounting the Joystick to the 3D-Magnet Sensor

Step 4:

Plug-in the Micro-USB cable to power the BaseStation. You can use any standard USB-power supply.

Step 5

The Evaluation Kit is ready now.

Boards

Image Board Family Description Status
S2GO PRESSURE DPS310 Sensor Shield2Go equipped with XENSIV™ barometric pressure sensor
  • DPS310
active and preferred
S2GO_3D-SENSE_TLV493D Sensor Shield2Go equipped with TLV493D-A1B6 - XENSIV™ 3D magnetic sensor
  • TLV493D-A1B6
active and preferred

 

Software and documentation