EconoDUAL™ 3 Black Series

EconoDUAL™ 3 Black Series for a wide variety of applications

The Infineon EconoDUAL™ 3 is one of the most popular power electronic packages on the market. It has been in use since 2005 in key applications such as general-purpose drives, electric buses and trucks, solar, wind and uninterruptible power supplies.

After 15 years, it is now time for a retrofit, to adapt this housing to modern market requirements. Therefore, the new EconoDUAL™ 3 Black Series combines a large number of new features with well-known advantages of the EconoDUAL™ 3 footprint.

The EconoDUAL™ 3 Black Series has now been improved for use in automated production lines and is designed for future IGBT generations. Moreover, the EconoDUAL™ 3 Black Series is characterized by reduced overall electrical losses, improved module lead resistance and lower terminal temperature due to high performance terminals.  

The EconoDUAL™ 3 Black Series can be used in high performance applications and enables simplified design-in for high current ratings by offering an optimal price/performance ratio.

Key Features Benefits
  • Baseplate-less version of the Standard EconoDUAL™ 3 package
  • Latest TRENCHSTOP™ IGBT7 chip technology
  • Ultrasonic welded main and auxiliary terminals
  • Lowest conduction and switching losses
  • Optimal price/performance ratio
  • Enabling fully automated inverter production
  • Allowing higher switching frequency
  • Simplified inverter design for higher current ratings

Editorials