Infineon's DC-DC Voltage Regulation Full System Solution

Peak Efficiencies of 95% at Highest System Robustness

Due to growing challenges in the Server and Networking application the related ICs of the next generation increase their stringent requirements for voltage regulation. 

Infineon’s DC/DC voltage regulation system solutions meet those power requirements of Server processors, FPGA, ASSP as well as ASICs and enable peak efficiencies of up to 95% to maximize system performance.

Multiple sense and protection features offer superior system robustness and lead to highest application reliability. 

 

Download Area

Application Fields