High voltage MOSFET for consumer applications

CoolMOS™ CE is a product family launched by Infineon to address consumer and lighting applications. It offers benefits in efficiency and thermal behavior versus standard MOSFETs and has been optimized for ease-of-use and costcompetitiveness, while at the same time delivering state-of-the-art performance and Infineon quality and supply security.

Powered by Infineon multi-source program, CoolMOS™ CE is determined to support customers’ success in various consumer markets by full FAE (field application engineer) support, short lead time and fast quote response.

CoolMOS™ CE in the applications

CoolMOS™ CE customer benefits

Capacity - we own the world's largest capacity for power devices with two fabs on 300mm production, two fabs on 200mm production and four backends.

Lead time and delivery performance - our lead time for CoolMOS™ CE products is typically faster than 4-6 weeks. We offer highest supply security and are able to fulfill more than 96% of orders before the committed delivery date.

Quality - our field failure rates are as low as 0.1 PPM.

CoolMOS™ CE selection tree