Portfolio tables

500V CoolMOS™ CE

Full product portfolio

Click on a product type to learn more, download datasheet and order

RDS(on)[mΩ] TO-220 TO-220 FullPAK TO-220 FullPAK Narrow Lead TO-247 TO-252 (DPAK) TO-251 (IPAK) SOT-223
190 IPP50R190CE IPA50R190CE   IPW50R190CE      
280 IPP50R280CE IPA50R280CE   IPW50R280CE IPD50R280CE    
800 IPP50R380CE IPA50R800CE     IPD50R800CE    
380 IPP50R500CE IPA50R380CE     IPD50R380CE    
500   IPA50R500CE IPAN50R500CE   IPD50R500CE    
650   IPA50R650CE     IPD50R650CE   IPN50R650CE
800         IPD50R800CE   IPN50R800CE
950   IPA50R950CE     IPD50R950CE IPU50R950CE IPN50R950CE
1400         IPD50R1K4CE IPU50R1K4CE IPN50R1K4CE
2000           IPU50R2K0CE IPN50R2K0CE
3000           IPU50R3K0CE IPN50R3K0CE

 

600V CoolMOS™ CE

Full product portfolio

Click on a product type to learn more, download datasheet and order

RDS(on) [mOhm] TO-220 FullPAK TO-220 FullPAK Wide Creepage TO-220 FullPAK Narrow Lead TO-252 (DPAK) TO-251 (IPAK SL) TO-251 IPAK SOT-223
3300/3400       IPD60R3K4CE IPS60R3K4CE IPU60R3K4CE IPN60R3K4CE
2100       IPD60R2K1CE IPS60R2K1CE IPU60R2K1CE IPN60R2K1CE
1500 IPA60R1K5CE     IPD60R1K5CE IPS60R1K5CE IPU60R1K5CE IPN60R1K5CE
1000 IPA60R1K0CE     IPD60R1K0CE IPS60R1K0CE IPU60R1K0CE IPN60R1K0CE
800 IPA60R800CE   IPAN60R800CE IPD60R800CE IPS60R800CE    
650/600 IPA60R650CE IPAW60R600CE IPAN60R650CE IPD60R650CE IPS60R650CE    
460 IPA60R460CE     IPD60R460CE IPS60R460CE    
400 IPA60R400CE     IPD60R400CE IPS60R400CE    
380   IPAW60R380CE          
280   IPAW60R280CE          
190   IPAW60R190CE          

650V CoolMOS™ CE

Full product portfolio

Click on a product type to learn more, download datasheet and order

RDS(on)[mΩ] TO-220 FullPAK TO-220 FullPAK Narrow Lead TO-252 (DPAK) TO-251 (IPAK SL) SOT-223
400 IPA65R400CE   IPD65R400CE IPS65R400CE  
650 IPA65R650CE IPAN65R650CE IPD65R650CE IPS65R650CE  
1000 IPA65R1K0CE   IPD65R1K0CE IPS65R1K0CE  
1500 IPA65R1K5CE   IPD65R1K5CE IPS65R1K5CE IPN65R1K5CE

 

700V CoolMOS™ CE

Full product portfolio

Click on a product type to learn more, download datasheet and order

RDS(on) [mΩ] TO-262 (I2PAK) TO-251 (IPAK SL) TO-251 (IPAK ISO Standoff) TO-252 (DPAK) ThinPAK 5x6 SOT-223 TO-220 FP Wide Creepage
600   IPS70R600CE IPSA70R600CE IPD70R600CE     IPAW70R600CE
950 IPI70R950CE IPS70R950CE IPSA70R950CE IPD70R950CE     IPAW70R950CE
1400/1500   IPS70R1K4CE IPSA70R1K4CE IPD70R1K4CE   IPN70R1K5CE  
2000/2100   IPS70R2K0CE IPSA70R2K0CE IPD70R2K0CE IPL70R2K1CES IPN70R2K1CE  

 

800V CoolMOS™ CE

Full product portfolio

Click on a product type to learn more, download datasheet and order

RDS(on) [mOhm] TO-220 FullPAK TO-252 (DPAK) TO-251 (IPAK)
310 IPA80R310CE    
460 IPA80R460CE    
650 IPA80R650CE    
1000 IPA80R1K0CE IPD80R1K0CE IPU80R1K0CE
1400 IPA80R1K4CE IPD80R1K4CE IPU80R1K4CE
2800   IPD80R2K8CE IPU80R2K8CE