Packages

IPAK Short Lead (TO-251) and DPAK (TO-252)

Standard packages used in chargers today with excellent reliability and wide usage in the industry.

Download portfolio overview

500V/600V/650V/700V/800V CoolMOS™ CE in IPAK Short Lead and DPAK

I2PAK (TO-262)

Larger package with better thermal performance than IPAK short lead for more than 20W charger application. The package carries higher cost yet saves efforts in heat sinking.

Download portfolio overview

700V CoolMOS™ CE in I2PAK

IPAK Short Lead with ISO Standoff (TO-251)

Innovative package for charger applications providing a defined standoff between package and PBC.

Download portfolio overview

700V CoolMOS™CE in IPAK Short Lead with ISO Standoff

TO-220 FullPAK Wide Creepage

The TO-220 FullPAK Wide Creepage increases the creepage distance to 4.25mm compared to 2.54mm for a standard TO-220 package. It fully meets requirements of the EN60664-1 standard that requires at least 3.6mm for open frame electrical power supplies which are often found in LED TV, PC power or industrial power supplies.

Download portfolio overview

600V CoolMOS™ CE in TO-220 FullPAK Wide Creepage

TO-220 FullPAK Narrow Lead

Package for semi-slim adapter solution, where height is smaller compared to standard adapters. The legs of the TO-220 FullPAK Narrow Lead package have been modified with standoff height reduced from about 3.3mm to approximately 1.8mm such that the leads can be fully inserted into the PCB without any production concerns. As a result, MOSFET height is reduced while creepage distance is preserved.

Download portfolio overview

500V/600V/650V CoolMOS™ CE in TO-220 FullPAK Narrow Lead

 

SOT-223

Highly cost optimized surface-mount package with small footprint. The SOT-223 shows slightly worse thermal performance than DPAK, however this can be compensated with little effort by offering a slightly larger copper area (~15mm²) around the package for heatsinking on the PCB.

Download portfolio overview

500V/600V/650V/700V CoolMOS™ CE in SOT-223

DPAK (TO-252)

The DPAK solution has no concerns on the package height for semi-slim and slim adapter solutions, as its height is far below the allowed height, and it is on the other side of the package, meaning space saving and power density increasing, however better thermal management is required.

Download portfolio overview

500V/600V/650V/700V/800V CoolMOS™ CE in DPAK

ThinPAK 5x6

Very flat package (0.8mm height) package targeting slim charger solutions. Bottom side cooling is applied by many customers, but heat sinking through the top side is also possible.

Download portfolio overview

CoolMOS™ in ThinPAK 5x6