AURIX™ Development Studio

The AURIX™ Development Studio is a free of charge Integrated Development Environment (IDE) for the TriCore™-based AURIX™ microcontroller family. It is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.

Combined with numerous code example projects, the IDE can be used to evaluate the powerful architecture of the AURIX™ microcontroller family.

It supports Microsoft Windows 10 as host operating system (OS).

 Notice : “The bundled TASKING tools such as the compiler and Debugger can only be used for non-commercial purposes”

 

The AURIX™ Development Studio is supported by Expert Trainings 

Code examples, trainings and all the technical documentation you may need are readily available at your fingertips :

The AURIX™ Development Studio is composed of three parts, which are linked to each other in a connected system: 

  • Infineon web site where you can find a promo page for the AURIX™ development studio and one for the expert level training. 
  • The Integrated Development Environment (IDE) 
  • The Infineon Github :  where you can find  the code repository of the Expert Trainings 

 

 

KIT_AURIX_TC297_TFT and the ShieldBuddyTC275 in combination with AURIX™ Development Studio

undefined

Order Nr.: KIT_AURIX_TC297_TFT
Price: 149,- EUR

 

 

 

Click here to check full product description and where to buy

undefined

Order Nr.: KIT_AURIX_TC275_ARD_SB
Price: 99,- EUR

The ShieldBuddy is (currently) the world’s smallest AURIX development board. The board is fitted with the Infineon TC275 32-bit multicore processor on a board following the Arduino standard making it compatible with many of the application shields that are available.

 Click here to check full product description and where to buy