New Products

  • 25V and 30V OptiMOS™ 5 MOSFETs in PQFN 2x2 package
  • 150V OptiMOS™ 5 power MOSFETs in TO-Leadless package
  • 80V/100V StrongIRFET™ 2 power MOSFETs in TO220
  • 80 V / 100 V OptiMOS™ 5 power MOSFETs in TOLG
  • 100V OptiMOS™ 6 power MOSFET
  • OptiMOS™ in new TOLT package
  • 25V / 30V Best-in-Class OptiMOS™ 5 in SuperSO8
  • 40-100V OptiMOS™ MOSFETs available in 7x8mm sTOLL
  • 60/80V OptiMOS™ LinearFET MOSFETs in TOLL package
  • 30-150V OptiMOS™ MOSFETs in PQFN 3.3x3.3 Source-Down

Featured Documents

Featured Evaluation Boards

  • Low power wireless charging transmitter using OptiMOS™ 5
  • BLDC motor drive board based on 6EDL7141 smart three-phase driver
  • Multi-level inverter: Ultra-high efficiency over wide range of load from 500W to 4000W for solar using OptiMOS™ 5
  • 850 W Consumer UPS solution using XMC™, 2EDL8114 driver and SMD StrongIRFET™
  • 15W, 5V USB charger reference design for high efficiency and small form factor
  • Cordless power tools demo using the DirectFET™ Medium and XMC1300 family

Tools

Latest Videos

Share
Share

Choosing the right power MOSFET - Technology and Recommendations

Webinar - Choosing the right power MOSFET - Technology and Recommendations

Choosing the right MOSFET can be challenging. Watch the webinar and learn how to make a safe choice when selecting a MOSFET for your design.

Watch webinar
Share
Share

Support Page

Get Support

New Application note

TO-leaded topside-cooled (TOLT) package power MOSFET

New Application Note

Gate drive for power MOSFETs in switching applications

New Application Note

Designing with power MOSFETs

New Application Note

Paralleling power MOSFETs in high current applications

New Application Note

A New approach to maximum drain current rating for QFN packages

New Application Note

Innovative "Source-Down" Technology

New: Solution Finder

Start Solution Finder
Cypress Infineon acquisition
IoT Project banner
Home > Products > Promopages