Optimos™ IPOL

IR381(2/3)65MTRPBF Optimos™ IPOL with digital interface

The Optimos™ IPOL family with digital interface is the only fully integrated solution featuring comprehensive PMBus telemetry and control, parallel VID and SVID support for Intel based systems for the highest density smart enterprise system.  The onboard PWM controller and OptiMOS™ MOSFETs provides accurate power delivery for low output voltage and high current applications.

IR381x and IR383x are tailored to Intel based systems and are the sole single chip solution for Intel SVID POL rail.  IR382x is tailored for PMBus rails requiring voltage margining or scaling, diagnostic and telemetry.  Single chip solution allows 50% space reduction over solutions with external power.

 

Part Current Function Input voltage Max frequency Package
IR38165MTRPBF 30 A VCCIO SVID 1.5 V - 16 V 1.5 MHz PQFN 5x7 mm
IR38163MTRPBF 30 A VCCIO SVID+PMBus 1.5 V - 16 V 1.5 MHz PQFN 5x7 mm
IR38365MTRPBF 15 A VMCP SVID 1.5 V - 16 V 1.5 MHz PQFN 5x7 mm
IR38363MTRPBF 15 A VMCP SVID+PMBus 1.5 V - 16 V 1.5 MHz PQFN 5x7 mm
IR38265MTRPBF 30 A PVID 1.5 V - 16 V 1.5 MHz PQFN 5x7 mm
IR38263MTRPBF 30 A PVID+PMBus 1.5 V - 16 V 1.5 MHz PQFN 5x7 mm