
120V input, 40W radiation-hardened hybrid DC-DC converters
IR HiRel’s award-winning M3GB series is the industry’s first family of high input voltage rad hard hermetic hybrid DC-DC converters capable of 120V nominal input voltage, up to 40W of output power, and with models qualified to MIL-PRF-38534 Class K with DLA Standard Microelectronics Drawing (SMD). With a wide DC input voltage range, from 95V to 140V de-rated to MIL-STD-975 and MIL-STD-1547, M3GB offers proven, off-the-shelf, fully qualified and documented hybrid DC-DC converters in a compact 3” x 2” x 0.475” package weighing less than 100g.
Fully de-rated and tested, ready for use in a broad range of applications
The M3GB series uses IR HiRel’s proven rad hard MOSFETs and is qualified for radiation environments up to 1.0E13 n/cm2 neutron fluence, 300 kRads (Si) Total Ionizing Dose, and SEE-rated at 82 MeV-cm2/mg LET. Heavy de-rating of the rad hard MOSFETs virtually eliminates the possibility of single-event gate rupture (SEGR) and single-event burnout (SEB).
This rugged DC-DC converter family is compliant to MIL-PRF-38534 Class K SMD and available with radiation hardness components tested in accordance with additional Radiation Lot Acceptance Testing (RLAT) per IR HiRel’s DLA MIL-PRF-38534 approved Radiation Hardness Assurance (RHA) plan.
Applications
- International Space Station
- Orion equipment and payloads
- 100V regulated input bus
M3GB 120V portfolio highlights
Part number |
Output voltage single (V) |
Output voltage dual (V) |
Product Details | DLA SMD drawing |
M3GB12003R3S | +3.3 | Datasheet
|
||
M3GB12005S | +5 | |||
M3GB12012S | +12 | 5962-19202 5962R19202 |
||
M3GB12015S | +15 | |||
M3GB12005D | +/-5 | |||
M3GB12012D | +/-12 | |||
M3GB12015D | +/-15 | 5962-19203 5962R19203 |