Whitepaper - New drive solutions for modern BEVs: In-wheel motors and skateboards

Abstract

Most battery electric vehicles currently in use have primary and/or auxiliary e-axles that integrate the e-motor, transmission, and inverter. However, this results in lower efficiency due to losses at low speeds. New designs, such as the skateboard architecture, address this challenge, and enable cost-effective and efficient electric vehicles.

 

Table of contents:

1 In-Wheel Motors

2 What’s inside an IWM?

3 The advantage of the skateboard architecture

4 Functional safety in a skateboard architecture

Discover more information in our on-demand webinar "eMobility Vision for Efficiency: 10kWh per 100 km!"