KIT_A2G_TC375_LITE

AURIXTM TC375 lite kit is equipped with a 32-Bit Single-Chip AURIXTM TriCoreTM based-Microcontroller AurixTM TC375.  It can be used with a range of development tools including AURIXTM Development Studio, Infineon’s free of charge Eclipse-based IDE, or the Eclipse-based “FreeEntryToolchain” from Hightec/PLS/Infineon

 

 

Buy online

Power:

  • on-board miniWiggler Micro-AB USB interface
  • external powering 5 V…40 V (recommended 7 V...14 V)

Connectors:

  • Most AURIX™ pins available on expansion connectors (X1, X2)
  • Two Infineon Shield2Go connectors
  • Arduino compatible connectors for 3.3 V
  • mikroBUS™ connector
  • Micro-USB connector
  • DAP Debug connector
  • CAN connector
  • RJ45 connector

Others:

  • CAN transceiver TLE9251VSJ from Infineon
  • Low Power 10/100 Mbps Ethernet Physical Layer Transceiver DP83825I
  • 1 user push-button, 3 user LEDs
  • Reset push-button
  • Potentiometer (10 kOhm) for variable analog input