KIT_A2G_TC336DA_3V3_TR_S

With this 3V3 AURIX™ TC336DA ADAS evaluation board, customers can connect through a dedicated Radar Interface and quickly start developing, evaluating and testing a full radar application. The TC336DA is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.

 

Summary of Features:

Infineon’s AURIX™ TC336 ADAS  in LFBGA-180_ADAS Package 

  • FlexRay™ Transceivers 
  • High-Speed CAN Transceivers (CAN-FD capable) 
  • USB to UART bridge 
  • Ethernet Gigabit PHY 
  • Serial Eeprom 
  • LIN Transceiver
  • Crystal 20MHz (default) or External Clock 
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs 
  • 8-DIP switches for configuration 
  • access to all pins of controller 
  • 100mm x 160mm (EURO-Board)

Connectors:

The TC336 ADAS TriBoard offers a wide variety of connectors:

  • Standard power connector 
  • Micro USB connector for ASC Interface (ASC0) and miniWiggler 
  • RJ45 connector for Ethernet 
  • 16-pin header for JTAG interface (OCDS)
  • 2 x 10-pin header for DAP and DAP_SCR 
  • 10pin (2x5) Header for LIN Transceiver (LIN) 
  • 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1) 
  • 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B) 
  • 1 x 60pin (2x30) high speed connector for MMIC/RIF
  • four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals 
  • optional ETK connector Components 
  • Infineon’s Multi-Voltage System Supply TLF3068xQVS01
  • Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt) 
  • LED indicating /HDRST (ESR0) active state 
  • LED indicating activ miniWiggler JDS 
  • LED switched via DAS software
  • 2 x Infineon’s FlexRay™ Transceiver  TLE9221SX
  • 2 x Infineon’s High Speed CAN-Transceiver TLE9251VSJ
  • Infineon’s LIN-Transceiver TLE 7259-3GE
  • USB to UART bridge FT2232HL (FTDI) 
  • Integrated 10/100/1000M Ethernet Precision Transceiver RTL8211FI-CG (Realtek) 
  • 8 general-purpose LEDs 
  • 2K I2C Serial Eeprom with EUI-48™