KIT_AURIX_2G_RADAR

With this AURIX™ TC35x 60GHz radar baseboard, customers can connect a Radar BGT60ATR24C shield and quickly start developing, evaluating and testing a full radar application. The MMIC comprising external antennas is mounted on an RF shield that should be purchased separately. The software evaluation package provides customers a full degree of freedom to configure their agile modulation scheme for targeted use-cases. Developers can use this ecosystem to develop their embedded algorithms with the AURIX™ or PC-based demonstrators/proofs-of-concept.

 Buy online

Summary of features:

  • Infineon’s AURIX™ TC356 ADAS
  • Capability to change MMIC level parameters
  • Capability to enable SPU and change parameters
  • Record feature in GUI to collect raw data for post-processing
  • Visualization support through GUI like Range Doppler etc.
  • USB to UART bridge
  • Ethernet Gigabit PHY
  • Crystal 20MHz (default)
  • High Speed CAN Transceiver
  • 7 Low Power Status LEDs
  • 70mm x 70mm

Connectors:

  • connector for BGT60ATR24C shield (DF40C-20DS-0.4V connectors)
  • Standard power connector 
  • Micro USB connector for ASC Interface
  • RJ45 connector for Ethernet 
  • 10-pin header for DAP
  • Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt) 
  • Reset switch

Target applications:

The device is targeted for short-range, high-resolution FMCW applications like:

  • Presence/Proximity Sensing
  • Occupancy Sensing
  • Vital detection
  • Gesture Sensing
  • Collision Avoidance