KIT_A2G_TC399_5V_TRB_S
With this general purpose AURIX™ TC399 evaluation board, customers can quickly start developing, evaluating, and testing their software. The TC399XE is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.
Summary of Features:
- Infineon’s AURIX™ TC399 in LFBGA-516 Package
- Burst Flash up to 4MBytes (not with BGA 292)
- Asynchronous SRAM up to 2MByte (not with BGA 292)
- Synchronous SRAM up to 4MByte (not with BGA 292)
- FlexRay™ 1) Transceivers
- High-Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- Access to all pins of controller
- 100mm x 160mm (EURO-Board)