KIT_A2G_TC364_5V_TRB_S

With this general purpose AURIX™ TC364 evaluation board, customers can quickly start developing, evaluating, and testing their software. The TC364DP device is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.

Buy online

 

Summary of Features:

  • Infineon’s AURIX™ TC364 in  QFP-144 Package
  • FlexRay™ Transceivers
  • High Speed CAN Transceivers (CAN-FD capable) 
  • USB to UART bridge 
  • Ethernet PHY 
  • Serial Eeprom 
  • LIN Transceiver 
  • Crystal 20MHz (default) or External Clock
  • USB miniWiggler JDS for easy debugging 
  • 8 Low Power Status LEDs 
  • 8-DIP switches for configuration 
  • access to all pins of controller
  • 100mm x 160mm (EURO-Board)

See full features