
Introducing Automotive 150V MOSFETs in TOLL, TOLG and TOLT packages
As the world shifts towards electrification, the demand for efficient and reliable power systems is on the rise. Not just in passenger cars, but also in electric two-wheelers.
These vehicles require specialized systems, for example HVLV DC/DC converters and traction inverters, which pose significant technical, commercial, and fabrication challenges along with a high-quality level. Infineon’s automotive MOSFETs are designed to meet these challenging requirements of the latest electric vehicles! Due to that, also many other applications are possible…
Six variants, available in three different package types and two different drain-source resistances, are built on the 6th generation of Infineon’s OptiMOS™ technology along with a breakdown voltage of 150V. These MOSFETs are qualified to the highest standards of Infineon Automotive Quality, exceeding the industry standard of AEC-Q101.
Key features and benefits:
- Top-side cooled, leadless or gullwing packages are covered
- RDS(on) characteristics as low as 2.5 mΩ result in best-in-class performance with lowest conduction losses
- Ultra-narrow distribution of the gate threshold voltage (VGS(th)) supports perfectly synchronization of MOSFETs in parallel configuration
- Best-in-class thermal system performance is achieved with MOSFET’s lowest thermal resistance of 0.4 K/W resulting also in lowest cooling costs on system level
- Low switching losses at high switching frequencies
Start integrating Infineon’s automotive MOSFETs into your designs and take advantage of the benefits they offer.
Order now and experience the difference for yourself!
Best-in-Class Automotive 150V MOSFETs for high-power applications:

Related products
Product name | package | Status | Voltage (V) | RDS(on) (max) [mΩ] | ID @25°C (max) [A] |
IAUTN15S6N025 | TOLL | Active and preferred | 150 | 2.5 | 245 |
IAUTN15S6N025G | TOLG | Active and preferred | 150 | 2.5 | 245 |
IAUTN15S6N025T | TOLT | Active and preferred | 150 | 2.5 | 245 |
IAUTN15S6N038 | TOLL | Active and preferred | 150 | 3.8 | 170 |
IAUTN15S6N038G | TOLG | Active and preferred | 150 | 3.8 | 170 |
IAUTN15S6N038T | TOLT | Active and preferred | 150 | 3.8 | 170 |