BSM75GB60DLC

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Our well-known  34 mm 600V dual IGBT modules are the right choice for your design.

Summary of Features:

  • Superior solution for frequency controlled inverter drives
  • UL/CSA Certification with UL1557 E83336
  • Operating temperature up to 150 °C
  • Optimized switching characteristic like softness and reduced switching losses
  • Existing packages with higher current capability
  • RoHS compliant

Benefits:

  • Flexibility
  • Optimal electrical performance;
  • Highest reliability

Target Applications:

Drives Solar Uninterruptible Power Supply (UPS)          

Parametric BSM75GB60DLC
Configuration   Dual
IC(nom) / IF(nom)   75.0A 
VCE(sat) (Tvj=25°C typ)   1.95V 
VF (Tvj=25°C typ)   1.25V 
Housing   34 mm
Dimensions (width)   34.0mm 
Dimensions (length)   94.0mm 

Data Sheet

Title Size Date Version
125 KB 17 Aug 2007 01_00

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
2.2 MB 03 Dec 2015 01_02
389 KB 10 Feb 2014
84 KB 09 Apr 2009
2.3 MB 25 Nov 2013
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
197 KB 27 Apr 2016 07_00

Editorials

Title Size Date Version
704 KB 31 May 2014
297 KB 04 Nov 2015 01_00
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00
3.4 MB 15 May 2017 09_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
37 KB 06 Jan 2014 03_00
Sales Product Name BSM75GB60DLC
OPN BSM75GB60DLCHOSA1
Product Status not for new design
Order online
Package Name AG-34MM-1
Completely lead free yes
Halogen free no
RoHS compliant yes
Packing Size 10
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.