FS100R06KE3

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EconoPACK™ 3 1200V sixpack IGBT module with fast Trench/Fieldstop IGBT3, Emitter Controlled 3 Diode and NTC

Summary of Features:

  • High power density
  • Established Econo module concept
  • Integrated temperature sensor available
  • Low stray inductance module design
  • RoHS-compliant modules

Benefits:

  • Compact module concept
  • Optimized development cycle time and cost
  • Configuration flexibility

Target Applications:

Drives Induction Heating Air Conditioning System          

Please select a matching HV Gate Driver IC from our EiceDRIVER™ Portfolio.
With Infineon EiceDRIVER™ Enhanced and Compact Driver ICs as well as EiceDRIVER™ Safe Driver Boards we provide a broad spectrum of solutions for reliable and efficient controls of IGBT Modules.


Parametric FS100R06KE3
Configuration   Sixpack
IC(nom) / IF(nom)   100.0A 
VCE(sat) (Tvj=25°C typ)   1.45V 
VF (Tvj=25°C typ)   1.55V 
Housing   EconoPACK™ 3
Dimensions (width)   62.0mm 
Dimensions (length)   122.0mm 

Data Sheet

Title Size Date Version
513 KB 03 Dec 2013 02_00

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
489 KB 10 Feb 2014
389 KB 10 Feb 2014
2.2 MB 03 Dec 2015 01_02
295 KB 13 Jan 2010
84 KB 09 Apr 2009
194 KB 10 Feb 2014
252 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
433 KB 27 Apr 2016 08_00

Editorials

Title Size Date Version
704 KB 31 May 2014
297 KB 04 Nov 2015 01_00
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00
3.4 MB 15 May 2017 09_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
12 KB 13 Dec 2016 03_01
Sales Product Name FS100R06KE3
OPN FS100R06KE3BOSA1
Product Status active and preferred
Order online
Package Name AG-ECONO3-4
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 10
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.