FD600R06ME3_S2

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EconoDUAL™ 3 600V chopper IGBT module with Trench/Fieldstop IGBT3, Emitter Controlled 3 Diode and PressFIT/NTC

Summary of Features:

  • T(vj op) =150°C
  • Standard Housing

Benefits:

  • Compact module concept
  • Optimized customer’s development cycle time and cost
  • Configuration flexibility

Target Applications:

Drives Solar Uninterruptible Power Supply (UPS) Welding        

Also available as variation with PressFIT mounting technology: FD600R06ME3_B11_S2


Parametric FD600R06ME3_S2
Configuration   Chopper
IC(nom) / IF(nom)   600.0A 
VCE(sat) (Tvj=25°C typ)   1.3V 
VF (Tvj=25°C typ)   1.15V 
Housing   EconoDUAL™ 3
Dimensions (width)   62.0mm 
Dimensions (length)   152.0mm 

Data Sheet

Title Size Date Version
651 KB 03 Dec 2013 02_04

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
3.3 MB 07 Apr 2017 01_00
389 KB 10 Feb 2014
1.9 MB 05 May 2011
630 KB 05 Feb 2008
2.2 MB 03 Dec 2015 01_02
818 KB 10 Feb 2014
194 KB 10 Feb 2014
1.1 MB 14 Feb 2010
295 KB 13 Jan 2010
84 KB 09 Apr 2009
252 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
440 KB 27 Apr 2016 07_00

Article

Title Size Date Version
512 KB 14 May 2014
246 KB 01 Oct 2014

Editorials

Title Size Date Version
90 KB 07 Feb 2014
297 KB 04 Nov 2015 01_00
37 KB 07 Feb 2014
704 KB 31 May 2014
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00
2.9 MB 15 May 2017 09_00
3.4 MB 15 May 2017 09_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
529 KB 06 Jan 2014 04_00
Sales Product Name FD600R06ME3_S2
OPN FD600R06ME3S2BOSA1
Product Status active and preferred
Order online
Package Name AG-ECONOD-3
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 10
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30

Package Data

Title Size Date Version
420 KB 11 Apr 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.