FB30R06W1E3

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EasyPIM™ 1B 600V PIM IGBT module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode and NTC.

Summary of Features:

  • Low Switching Losses
  • Trench IGBT 3
  • V(CEsat) with positive Temperature Coefficient
  • Low V(CEsat)
  • Al(2)O(3) Substrate with Low Thermal Restistance
  • Compact Design
  • Solder Contact Technology
  • Rugged mounting due to integrated mounting clamps

Benefits:

  • Compact module concept
  • Optimized customer’s development cycle time and cost
  • Configuration flexibility

Target Applications:

Drives Air Conditioning System            

Simplify your design with one of our EiceDRIVER™ Compact HV Gate Driver ICs. Especially our 2EDL23I06PJ as a compact Gate Driver solution for your IGBT Module. (Evalboard available)


Parametric FB30R06W1E3
Configuration   PIM Single Phase Input Rectifier
IC(nom) / IF(nom)   30.0A 
VCE(sat) (Tvj=25°C typ)   1.55V 
VF (Tvj=25°C typ)   1.6V 
Housing   EasyPIM™ 1B
Dimensions (width)   33.8mm 
Dimensions (length)   48.0mm 

Data Sheet

Title Size Date Version
906 KB 03 Dec 2013 02_01

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
389 KB 10 Feb 2014
2.2 MB 03 Dec 2015 01_02
845 KB 29 Apr 2013
194 KB 10 Feb 2014
295 KB 13 Jan 2010
84 KB 09 Apr 2009
252 KB 10 Feb 2014
2.3 MB 25 Nov 2013
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
433 KB 27 Apr 2016 08_00

Editorials

Title Size Date Version
297 KB 04 Nov 2015 01_00
384 KB 07 Feb 2014
3.7 MB 31 May 2014
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
38 KB 06 Jan 2014 03_00
Sales Product Name FB30R06W1E3
OPN FB30R06W1E3BOMA1
Product Status active
Order online
Package Name AG-EASY1B-1
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 24
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30

Package Data

Title Size Date Version
607 KB 11 Apr 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.