IPN60R360P7S

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Combining excellent performance and ease-of-use


Description:

CoolMOS™ P7 is designed to address typical challenges in the low power SMPS market, by offering excellent performance and ease-of-use, enabling improved form factors and price competitiveness. The SOT-223 package is a cost effective one-to-one drop-in alternative to DPAK that also enables footprint reduction in some designs. It can be placed on a typical DPAK footprint and shows comparable thermal performance. This combination makes CoolMOS™ P7 in SOT-223 a perfect fit for its target applications.

 

700V and 800V CoolMOS™ P7 are optimized for flyback topologies. 600V CoolMOS™ P7 is suitable for hard as well as so switching topologies (Flyback, PFC and LLC).

 

Summary of Features:

Best-fit performance superjunction technology

  • Enabling lower MOSFET chip temperature
  • Leading to higher e iciency comparedto previous technologies
  • Allowing improved form factors and slim designs

 

Cost-effective package solution

  • Drop-in replacement for DPAK atcompetitive cost
  • Space savings in designs with lowpower dissipation; enabling smaller form factors
  • Comparable thermal behavior to DPAK

 

Best-in-class price/performance ratio

  • Attractive price position for high performance technology

Target Applications:

  • Consumer applications
    • charger
    • Adapter
    • TV power supply
    • Lighting

Parametric IPN60R360P7S
Package   SOT-223
VDS  max 600.0V
RDS (on)  max 360.0mΩ
Polarity   N
ID  max 9.0A
Ptot  max 7.0W
IDpuls  max 26.0A
VGS(th)  min  max 2.0V  4.0V
QG   13.0nC 
RthJA  max 160.0K/W
Operating Temperature  min  max -40.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   SMT
Qgd   4.0nC 

Data Sheet

Title Size Date Version
1 MB 29 Jun 2017 02_00

Product Brochure

Title Size Date Version
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00
2.9 MB 04 Jul 2017 01_01
1 MB 01 Nov 2012 01_00
2 MB 01 Dec 2016 01_00
3.2 MB 28 Mar 2017 01_00
701 KB 30 Nov 2015 01_00
1.1 MB 22 Aug 2017 01_00

Product Brief

Title Size Date Version
483 KB 14 Jun 2017 01_00
350 KB 18 Aug 2017 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00
1.5 MB 27 Jun 2017 02_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00
298 KB 08 Sep 2016 01_00
264 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
310 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
Sales Product Name IPN60R360P7S
OPN IPN60R360P7SATMA1
Product Status active and preferred
Order online Buy online
Package Name PG-SOT223-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1

Simulation Models

Title Size Date Version
673 KB 22 Aug 2017 02_00
675 KB 22 Aug 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.