IPD80R3K3P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

A new benchmark in efficiency and thermal performance


Description:

800V CoolMOS TM P7 series is a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It mainly focuses on flyback applications including adapter and charger, LED driver, audio SMPS, AUX and industrial power. 

 

This new product family offers up to 0.6 percent efficiency gain and 2°C to 8°C lower MOSFET temperature compared to its predecessor as well as to competitor parts tested in typical flyback applications. It also enables higher power density designs through lower switching losses and better DPAK R DS(on) products.

 

Overall, it helps customers save BOM cost and reduce assembly effort.

Summary of Features:

  • Best-in-class FOM R DS(on) * E oss; reduced Q g, C iss and C oss
  • Best-in-class DPAK R DS(on) of 280mΩ
  • Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V
  • Integrated Zener diode ESD protection up to Class 2 (HBM)
  • Best-in-class quality and reliability
  • Fully optimized portfolio

Benefits:

  • 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
  • Enabling higher power density designs, BOM savings and lower assembly cost
  • Easy to drive and to design-in
  • Better production yield by reducing ESD related failures
  • Less production issues and reduced field returns
  • Easy to select right parts for fine tuning of designs

Target Applications:


Parametric IPD80R3K3P7
Package   DPAK (TO-252)
VDS  max 800.0V
RDS (on)  max 3300.0mΩ
Polarity   N
ID  max 1.9A
Ptot  max 18.0W
IDpuls  max 3.8A
VGS(th)  min  max 2.5V  3.5V
QG   5.8nC 
Rth   7.1K/W 
RthJC  max 7.1K/W
RthJA  max 62.0K/W
Operating Temperature  min  max -55.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   SMT
Qgd   2.5nC 

Data Sheet

Title Size Date Version
969 KB 16 May 2017 02_00

Product Brochure

Title Size Date Version
1.5 MB 09 Jun 2016 06_16
2.7 MB 27 Apr 2017 02_00

Application Notes

Title Size Date Version
1 MB 01 Nov 2012 01_00
2 MB 01 Dec 2016 01_00
701 KB 30 Nov 2015 01_00
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00

Product Brief

Title Size Date Version
448 KB 11 Jan 2017 01_00

Application Brochure

Title Size Date Version
575 KB 09 May 2017 01_00

Product Selection Guide

Title Size Date Version
310 KB 10 Oct 2016 01_00
3.5 MB 15 May 2017 01_00
298 KB 08 Sep 2016 01_00
211 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
264 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
Sales Product Name IPD80R3K3P7
OPN IPD80R3K3P7ATMA1
Product Status active and preferred
Order online
Package Name PG-TO252-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1

Simulation Models

Title Size Date Version
667 KB 07 Sep 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon