EVAL_600W_12V_LLC_P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

This evaluation board shows how to design a halfbridge LLC stage of a server SMPS with the target to meet 80+ Titanium standard efficiency requirements. On this purpose there has been applied latest 600V CoolMOS™ P7 power MOSFET technology (IPP60R180P7)  on the primary side and OptiMOS™ low voltage power MOSFET in SuperSO8 (BSC010N04LS) in the synchronous rectification secondary stage, in combination with QR CoolSET™ (ICE2QR2280Z), hi-low side driver 2EDL05N06PF, low side gate driver 2EDN7524F and analog LLC controller ICE2HS01G.

Summary of Features:

  • Best-in-class high voltage and low voltage MOSFETs for LLC application
  • Analog control
  • Optimized magnetic design (transformer and resonant tank)
  • Accurate driving scheme of both primary and secondary MOSFETs

Benefits:

  • 80+ Titanium Stardard achieved
  • Optimal use of CoolMOS™ and OptiMOS™ best-in-class devices
  • ZVS achieved in the entire load range
  • Safe operation of high voltage MOSFETs in critical LLC operations

Target Applications:

  • Server SMPS
  • Industrial SMPS
  • Industrial battery chargers

Parametric EVAL_600W_12V_LLC_P7
Configuration   2EDL05N06PF
Configuration   2EDN7524
Configuration   BSC010N04LS
Configuration   ICE2QR2280Z
Configuration   IPP60R180P7
Configuration   XMC4200
Family   Gate Driver
Family   MOSFET
Family   Microcontroller
Target Application   Power Supplies
Qualification   Industrial
Topology   Half Bridge
Topology   LLC
Input Type   DC

Data Sheet

Title Size Date Version
1,020 KB 01 Jun 2016 02_06
1.1 MB 23 Aug 2017 02_04
1.6 MB 22 Jun 2016 02_02
1.7 MB 06 Mar 2017 02_01
1.2 MB 30 Aug 2011 02_01

Application Notes

Title Size Date Version
7.5 MB 22 Jun 2017 01_00

Additional Technical Information

Title Size Date Version
908 KB 28 Aug 2017 01_00
1,011 KB 22 Aug 2017 01_00

Product Selection Guide

Title Size Date Version
22.4 MB 29 Mar 2017 01_00
Sales Product Name EVAL_600W_12V_LLC_P7
OPN EVAL600W12VLLCP7TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Evaluation Boards

Board Family Description Status
KIT_600W_LLC_DI_CTRL MOSFET, Gate Driver, Microcontroller Adapter-Kit to replace the analog control card by a digital version
  • Silicon transistor (BC846PN)
  • Voltage regulator (IFX91041EJV33)
  • XMC™ microcontroller (XMC4200-Q48K256AB)
active and preferred
KIT_600W_LLC_AN_CTRL MOSFET, Gate Driver, Microcontroller This adapter kit is intended for use when replacing a digital control card with its analog alternative. The kit offers as a replacement option Infineon's ICE2HS01G LLC controller.
  • BC846PN
  • IFX91041EJV33
  • XMC4200-Q48K256AB
active and preferred
ICE2QR2280Z CoolSET™
    active and preferred

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.