IPU80R2K0P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

A new benchmark in efficiency and thermal performance


Description:

800V CoolMOS TM P7 series is a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It mainly focuses on flyback applications including adapter and charger, LED driver, audio SMPS, AUX and industrial power. 

 

This new product family offers up to 0.6 percent efficiency gain and 2°C to 8°C lower MOSFET temperature compared to its predecessor as well as to competitor parts tested in typical flyback applications. It also enables higher power density designs through lower switching losses and better DPAK R DS(on) products.

 

Overall, it helps customers save BOM cost and reduce assembly effort.

Summary of Features:

  • Best-in-class FOM R DS(on) * E oss; reduced Q g, C iss and C oss
  • Best-in-class DPAK R DS(on) of 280mΩ
  • Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V
  • Integrated Zener diode ESD protection up to Class 2 (HBM)
  • Best-in-class quality and reliability
  • Fully optimized portfolio

Benefits:

  • 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
  • Enabling higher power density designs, BOM savings and lower assembly cost
  • Easy to drive and to design-in
  • Better production yield by reducing ESD related failures
  • Less production issues and reduced field returns
  • Easy to select right parts for fine tuning of designs

Target Applications:


Parametric IPU80R2K0P7
Package   IPAK (TO-251)
VDS  max 800.0V
RDS (on)  max 2000.0mΩ
Polarity   N
ID  max 3.0A
Ptot  max 24.0W
IDpuls  max 6.0A
VGS(th)  min  max 2.5V  3.5V
QG   9.0nC 
Rth   5.1K/W 
RthJC  max 5.1K/W
RthJA  max 62.0K/W
Operating Temperature  min  max -55.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   THT
Qgd   4.0nC 

Data Sheet

Title Size Date Version
1.2 MB 07 Apr 2017 02_00

Product Brochure

Title Size Date Version
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
1 MB 01 Nov 2012 01_00
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00
2 MB 01 Dec 2016 01_00
2.4 MB 30 Mar 2017 01_00
701 KB 30 Nov 2015 01_00

Product Brief

Title Size Date Version
281 KB 22 Aug 2017 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
211 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
264 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
3.5 MB 15 May 2017 01_00
Sales Product Name IPU80R2K0P7
OPN IPU80R2K0P7AKMA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO251-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 1500
Packing Type TUBE

Simulation Models

Title Size Date Version
673 KB 22 Aug 2017 02_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.