IPN70R2K1CE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Best price-performance superjunction MOSFET for consumer and lighting applications


Description:

CoolMOS™ CE is a technology platform of Infineon´s market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon offers 600V, 650V and 700V devices targeting low power chargers for mobile devices and power tools,  LCDLED TV and  LED lighting applications.

 

Summary of Features:

  • Thermal behavior
  • ≤ 90°C on device, open case
  • ≤ 50°C/70°C close case temperature
  • „EMI within EN55022B standard
  • Ease of use and fast design-in

Benefits:

  • Low conduction losses from large margin between R DS(on) typical to nominal
  • „Low switching losses from optimized output capacitance (E oss)
  • „Optimized EMI to balance switching speed and EMI behavior
  • „Good controllability given the integrated R g

Target Applications:


Parametric IPN70R2K1CE
Budgetary Price €€/1k   0.14 
Package   SOT-223
VDS  max 700.0V
RDS (on)  max 2100.0mΩ
Polarity   N
ID  max 4.0A
Ptot  max 5.0W
IDpuls  max 6.3A
VGS(th)  min  max 2.5V  3.5V
QG   7.8nC 
RthJA  max 75.0K/W
Operating Temperature  min  max -40.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   SMT
Qgd   4.3nC 

Data Sheet

Title Size Date Version
1 MB 28 Mar 2017 02_00

Product Brochure

Title Size Date Version
2.7 MB 27 Apr 2017 02_00
1.2 MB 31 Oct 2016 01_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
1.2 MB 21 Jun 2016 01_00
8.5 MB 28 Mar 2017 01_00
1.1 MB 25 Oct 2016 01_01
1 MB 01 Nov 2012 01_00
2 MB 01 Dec 2016 01_00
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00
701 KB 30 Nov 2015 01_00

Product Brief

Title Size Date Version
332 KB 19 Apr 2017 01_00
388 KB 18 Apr 2017 01_00
200 KB 25 Apr 2016 01_00

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
310 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
22.2 MB 21 Feb 2017 00_00
264 KB 10 Oct 2016 01_00
Sales Product Name IPN70R2K1CE
OPN IPN70R2K1CEATMA1
Product Status active and preferred
Order online
Package Name PG-SOT223-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.