EVAL_15W_5V_FLYB_P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

USB adapter reference design


Description:

This is a 15W 5.0V/3.0A USB adapter reference design using AC-DC quasi-resonant PWM controller IC ICE2QS03G, 700V CoolMOS™ P7 power MOSFET IPS70R1K4P7S in IPAK package, OptiMOS™ low voltage power MOSFET BSC067N06LS3G and high speed switching diode BAS21-03W in a slim plug form factor with various mode of protections.

Summary of Features:

  • Output overshoot/undershoot during dynamic load: ±2%
  • Maximum input power (peak power) for full input range: < ±5% of input power
  • Efficiency >80% @ active mode average efficiency (25%, 50%, 75% and 100% load)
  • Standby: < 50mW @no load

Benefits:

  • Slim plug size form factor to enable 15W power rating
  • Introducing IPAK package into slim adapter system solution

Target Applications:

  • Charger

Parametric EVAL_15W_5V_FLYB_P7
Configuration   BAS21-03W
Configuration   BSC067N06LS3G
Configuration   ICE2QS03G
Configuration   IPU70R1K4P7S
Target Application   Power Supplies
Qualification   Consumer
Topology   Flyback
Input Type   AC

Data Sheet

Title Size Date Version
456 KB 19 Sep 2013 02_04
1.1 MB 05 Dec 2016 02_00
1.8 MB 06 Mar 2014 02_03

Application Notes

Title Size Date Version
1.2 MB 17 Mar 2017 01_00
Sales Product Name EVAL_15W_5V_FLYB_P7
OPN EVAL15W5VFLYBP7TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon