EVAL_800W_PFC_P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ P7 (IPP60R180P7) Power MOSFET technology working at 65kHz in a CCM PFC boost converter along with 2EDN EiceDRIVER™ ICs (2EDN7524F) and 650V CoolSiC™ Schottky Diode Generation 5 (IDH06G65C5) using analog control (ICE3PCS01G). 

 

Summary of the components on the board that can be evaluated:

  • IPP60R180P7 - 600V CoolMOS™ P7 superjunction MOSFET
  • IDH06G65C5 - 650V CoolSiC™ SiC schottky diode generation 5
  • 2EDN7524F non isolated gate driver (EiceDRIVER™)
  • ICE3PCS01G - PFC CCM controller
  • ICE2QR2280Z - CoolSET™ QR PWM controller

Summary of Features:

  • Topology: classic PFC working in CCM
  • Input voltage: 90V ac -265V ac
  • Max peak Input current: 10A RMS @V in = 90V AC and P out_max = 800W
  • Board dimensions: 120mm x 80mm x 40mm

Target Applications:


Parametric EVAL_800W_PFC_P7
Configuration   2EDN7524F
Configuration   ICE2QR2280Z
Configuration   ICE3PCS01G
Configuration   IDH06G65C5
Configuration   IPP60R180P7
Family   Gate Driver
Family   MOSFET
Family   Microcontroller
Family   Power Controller (PWM, PFC)
Target Application   Power Supplies
Qualification   Industrial
Topology   Continuous Conduction Mode (CCM)
Topology   PFC
Input Type   AC

Data Sheet

Title Size Date Version
1.7 MB 06 Mar 2017 02_01
476 KB 05 Apr 2017 03_00
1.1 MB 17 Jan 2013 02_02
1.1 MB 19 Oct 2016 02_03

Application Notes

Title Size Date Version
3.2 MB 28 Mar 2017 01_00
Sales Product Name EVAL_800W_PFC_P7
OPN EVAL800WPFCP7TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon