F5-75R06KE3_B5

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EconoPACK™ 3 600V fourpack IGBT module with fast Trench/Fieldstop IGBT3, Emitter Controlled 3 Diode and PressFIT / NTC

Summary of Features:

  • Trench IGBT 3
  • Low V CEsat
  • Integrated NTC temperature sensor
  • Copper Base Plate
  • PressFIT Contact Technology
  • Low stray inductance module design
  • RoHS-compliant modules

Benefits:

  • Compact module concept
  • Optimized customer’s development cycle time and cost
  • Configuration flexibility

Target Applications:

Solar              

Please also find our EiceDRIVER™ HV Gate Driver Family. Including our EiceDRIVER™ Enhanced Driver ICs for your easy and reliable design.


The 1EDI60I12AF EiceDRIVER™ compact is a fast and powerful Gate Driver suitable for your IGBT Module applications. (Evalboard available)


Parametric F5-75R06KE3_B5
Configuration   Fourpack
IC(nom) / IF(nom)   75.0A 
VCE(sat) (Tvj=25°C typ)   1.45V 
VF (Tvj=25°C typ)   1.55V 
Housing   EconoPACK™ 3
Dimensions (width)   62.0mm 
Dimensions (length)   122.0mm 

Data Sheet

Title Size Date Version
957 KB 04 Nov 2013 02_02

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
28 KB 10 Feb 2014
28 KB 10 Feb 2014
489 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
252 KB 10 Feb 2014
308 KB 06 Jun 2008 01_00
2.2 MB 03 Dec 2015 01_02
295 KB 13 Jan 2010
111 KB 10 Feb 2014
389 KB 10 Feb 2014
84 KB 09 Apr 2009
194 KB 10 Feb 2014

Product Brief

Title Size Date Version
433 KB 27 Apr 2016 08_00

Editorials

Title Size Date Version
704 KB 31 May 2014
297 KB 04 Nov 2015 01_00
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 09_00
3.4 MB 15 May 2017 10_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
12 KB 13 Dec 2016 03_01
Sales Product Name F5-75R06KE3_B5
OPN F575R06KE3B5BOSA1
Product Status active and preferred
Order online
Package Name AG-ECONO3-2
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 10
Packing Type TRAY

Evaluation Boards

Board Family Description Status
2ED300E17-SFO Gate Driver, IGBT Modules This evaluation board for the 2ED300C17-S / -ST IGBT driver boards can be used for all medium and high power IGBT modules up to 1700V.
  • For equipping EiceDRIVER™ 2ED300C17-S / -ST
on request

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.