EVAL_16W_66V_BCK_CE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Single End Cap T8 LED lamp drive board, high line input, 16W/66V output converter with CoolMOS™ CE


Description:

The SOT-223 packaged CoolMOS™ CE IPN60R3K4CE (600V, 3.4Ω) is used as the main switch for this Single End Cap T8 LED lamp drive board, high line input, 16W/66V output converter. The converter is using ICL8201 (SOT23-6-1), average current controlled, non-isolated single stage buck topology in a cascade structure LED driver. The distinguishing features of this reference design are high efficiency and power factor with single stage design, critical conduction operation mode with single choke (without auxiliary winding), truly regulated output current over a wide output voltage range, good EMI performance and various modes of protections for high reliability with small form factor which can easily fit into a single end cap of a standard T8 LED lamp.

Summary of Features:

  • Input voltage range and frequency: 170-277 V AC (50Hz)
  • Output voltage: 55-75V
  • Output current: 270mA
  • Output power: 16W
  • Power factor: >0.95
  • THD: <20%
  • Efficiency: >90%

Benefits:

  • For low cost applications
  • High efficiency
  • High power factor
  • Good EMI performance
  • Optimized footprint 

Target Applications:


Parametric EVAL_16W_66V_BCK_CE
Product Name   EVAL_16W_66V_BCK_CE
Configuration   ICL8201
Configuration   IPN60R3K4CE
Family   LED Driver & Ballast Controller
Family   MOSFET
Target Application   Lighting
Type   Evaluation Board
Topology   Buck
Input Type   AC
Sales Product Name EVAL_16W_66V_BCK_CE
OPN EVAL16W66VBCKCETOBO1
Product Status active
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.